Global-N: EGNL12-6NWL
Photo of Global-N Temperature Cycling

Representative image
12 cu. ft. (23.6x29.2x33.5 in.)
-35 to 180°C, with humidity
Cooling rate is 13°C/m.
Water-cooled

Global-N: EGNL12-6NAL
Photo of Global-N Temperature Cycling

Representative image
12 cu. ft. (23.6x29.2x33.5 in.)
-35 to 180°C, with humidity
Cooling rate is 13°C/m.
Air-cooled

Global-N: EGNZ12-7.5NWL
Photo of EGNZ12-7.5NWL

12 cu. ft. (23.6x29.2x33.5 in.)
-70 to 180°C
Cooling rate is 16°C/m.
Water-cooled

Global-N: EGNZ16-7.5NWL
Photo of Global-N Temperature Cycling

Representative image
16 cu. ft. (29.5x29.3x33.5 in.)
-70 to 180°C
Cooling rate is 15.5°C/m.
Water-cooled

Global-N: EGNX12-7.5NWL
Photo of EGNX12-7.5NWL

12 cu. ft. (23.6x29.2x33.5 in.)
-70 to 180°C, with humidity
Cooling rate is 16°C/m.
Water-cooled

Global-N: EGNX16-7.5NWL
Photo of Global-N Temperature Cycling

Representative image
16 cu. ft. (29.5x29.3x33.5 in.)
-70 to 180°C, with humidity
Cooling rate is 15.5°C/m.
Water-cooled

Extreme Thermal Cycle: EXT2.0
Photo of EXT2.0

12 cu. ft. (27x27x29 in.)
-100 to 200°C
Cooling rate is 70°C/m.
LN2-cooled

Extreme Thermal Cycle: EXT4.0
Photo of EXT4.0

112 cu. ft. (53x54x68 in.)
-100 to 200 or 250°C
Cooling rate is 70°C/m.
LN2-cooled